(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nippon Muki, Pass Box, PPB Series

Nippon Muki, Pass Box, PPB Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 142,002.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PPB-5541-KBS
PPB-5551-KDJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Effective Inner Dimension Length
(mm)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 142,002.71

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 590 400 590 400 463-4373 50 1 unit

฿ 304,484.35

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 700 500 1500 500 463-4381 150 1 unit

Basic Specifications

  • Product Type
    Clean Booth
  • Effective Inner Dimension Width(mm)
    500
  • Effective Inner Dimension Height(mm)
    500
  • Feature 1
    An interlock device is built in, so that when the door on one side is open, outdoor air is stopped from getting into the clean room by not allowing the other door to be opened. It is possible to manufacture an all-automatic model to link together automatic doors, conveyers, and so on.
  • Specifications 1
    Interlock included (mechanical type), Glass Window (transparent glass)
  • Main Unit Material
    Steel Sheet Melamine Baking Finish
  • Passage Section (Floor Surface) Material
    Stainless steel (SUS304)
  • Amount Of Content
    1 unit

Product Description

Features a built-in interlocking device which prevents both doors from being open at the same time, stopping external air from getting into the clean room. Models with fully automatic operation (for driving automatic doors, conveyors, etc.) can also be prepared upon request.

Part Number
PPB-5541-KBS
PPB-5551-KDJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Effective Inner Dimension Length
(mm)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 142,002.71

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 590 400 590 400 463-4373 50 1 unit

฿ 304,484.35

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 700 500 1500 500 463-4381 150 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With interlock device is built in, when the opposite door is open, the other door will not open and external air is prevented from flowing in the clean room.
●Automatic door type and fully automated type with interlocking conveyor etc can also be manufac

Specification

●With interlock(mechanical type)
●Glass Window(transparent glass)

Materials

●Main Body: Made of Steel Plate(melamine baked coating)
●Passing Part(floor surface): Stainless Steel(SUS304)