(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Clean Booth With Ultra-Low Profile Fan Filter Unit (PFT)

Simple Clean Booth With Ultra-Low Profile Fan Filter Unit (PFT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 244,065.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PFB-1515-1L1
PFB-1515-2L1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Consumption
(W)
Air Volume (50 / 60 Hz)
(m3/min)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 244,065.98

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 68/64 10 ~ 11 463-4331 47 1 unit

฿ 331,326.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 136/128 20 ~ 22 463-4349 60 1 unit

Basic Specifications

  • Product Type
    Clean Booth
  • Frontage(mm)
    1500
  • Depth(mm)
    1500
  • Height(mm)
    2010
  • Power(V)
    AC100
  • Cleanliness Factor
    Class 100-1000 (Fed/Std)
  • Circumference
    Antistatic Plastic Curtain
  • Feature 1
    It is a lightweight, power-saving multipurpose booth which uses ultra-thin type fan filter unit (PFT). With a simple assembly structure, anyone can assemble it easily. It is power saving and also saves operating cost.
  • Specifications 1
    Ultra-thin type fan filter unit installed
  • Frame Material
    Steel Sheet Melamine Baking Finish
  • Surrounding Materials
    Antistatic Plastic Curtain
  • Amount Of Content
    1 unit

Product Description

A lightweight, power-saving multi-purpose booth featuring an ultra-thin fan filter unit (PFT). An easy-to-assemble structure that can be setup by absolutely anybody. Power saving design for lower running costs.

Part Number
PFB-1515-1L1
PFB-1515-2L1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Consumption
(W)
Air Volume (50 / 60 Hz)
(m3/min)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 244,065.98

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 68/64 10 ~ 11 463-4331 47 1 unit

฿ 331,326.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 136/128 20 ~ 22 463-4349 60 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1