(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Air Showers

Portable Air Showers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KAS-P04

  • Product Model
    Dust Removal Device
  • Frontage(mm)
    500
  • Length(mm)
    200
  • Height(mm)
    1500
  • Power
    Single-Phase 100 V
  • Power Consumption(W)
    275
  • Trusco code
    458-6751
  • Weights(kg)
    40
  • Feature 1
    Easy to assemble and install, wall installation not required.
  • Feature 2
    Compact and lightweight, it enables easy moving and removal.
  • Feature 3
    It is equipped with a high power air jet with high wind speed of 26 m/sec.
  • Feature 4
    Highly effective extraction of 99.97% of 0.3 μm dust particles with the built-in HEPA filter.
  • Feature 5
    One can be exposed to air without touching the switch because it is equipped with human sensor.
  • Specifications
    Blower speed: 26.1 m/s
  • Amount Of Content
    1 unit
Part Number
KAS-P04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 150,860.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Dust Removal Device
  • Frontage(mm)
    500
  • Length(mm)
    200
  • Height(mm)
    1500
  • Power
    Single-Phase 100 V
  • Power Consumption(W)
    275
  • Trusco code
    458-6751
  • Weights(kg)
    40
  • Feature 1
    Easy to assemble and install, wall installation not required.
  • Feature 2
    Compact and lightweight, it enables easy moving and removal.
  • Feature 3
    It is equipped with a high power air jet with high wind speed of 26 m/sec.
  • Feature 4
    Highly effective extraction of 99.97% of 0.3 μm dust particles with the built-in HEPA filter.
  • Feature 5
    One can be exposed to air without touching the switch because it is equipped with human sensor.
  • Specifications
    Blower speed: 26.1 m/s
  • Amount Of Content
    1 unit

Product Description

[Features]
・ Very easy to assemble and install, no wall installation required
・ Compact design for space saving. Lightweight and easy to move and remove
·Equipped with a high-speed, high-power air jet with a blowing speed of 19 to 26 m/sec.
·Built-in HEPA filter with high dust collection efficiency of 99.97% for 0.3 µm particles
・ Low cost and power saving compared to ordinary air showers
・ Equipped with a human body sensor. You can bathe in the air without touching the switch

Specifications of KAS-P04

  • Product Model
    Dust Removal Device
  • Frontage(mm)
    500
  • Length(mm)
    200
  • Height(mm)
    1500
  • Power
    Single-Phase 100 V
  • Power Consumption(W)
    275
  • Trusco code
    458-6751
  • Weights(kg)
    40
  • Feature 1
    Easy to assemble and install, wall installation not required.
  • Feature 2
    Compact and lightweight, it enables easy moving and removal.
  • Feature 3
    It is equipped with a high power air jet with high wind speed of 26 m/sec.
  • Feature 4
    Highly effective extraction of 99.97% of 0.3 μm dust particles with the built-in HEPA filter.
  • Feature 5
    One can be exposed to air without touching the switch because it is equipped with human sensor.
  • Specifications
    Blower speed: 26.1 m/s
  • Amount Of Content
    1 unit
Part Number
KAS-P04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 150,860.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1