(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SS Clean Booth

SS Clean Booth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 146,796.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SS-CB-1200F
SS-CB-1800F
SS-CB-2000F
SS-CB-2500F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Power consumption (50/60 Hz)
(W)
Number of cycles
(Times/Hour)
Air Amount
(m3/min)
Trusco Code Mass
(g)
Amount Of Content

฿ 146,796.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1200 900 28/36 83 3 464-0454 41000 1 unit

฿ 171,262.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1800 1200 43/46 69 5 464-0462 50000 1 unit

฿ 195,729.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 1800 98/114 83 10 464-0471 59000 1 unit

฿ 298,182.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2000 150/160 90 15 464-0489 100000 1 unit

Basic Specifications

  • Product Type
    Clean Bench
  • Height(mm)
    2000
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Detailed power(V)
    AC100
  • Features
    This is a self-setting clean booth which is easy to assemble and disassemble. This is a clean booth assembled with filter unit set. Standardized parts make it available with short lead time. Assembly is completed within 30 minutes when working with 2 people (no tools required). It can be used for piping work in the clean room field and optical fiber connection work.
  • Specifications
    ISO Class 6 HEPA Filter Assembly Kit, inlet/outlet fastener X1
  • Frame Material
    31 mm Steel Plate Square Pipe With Hardened Coating Finish
  • Surrounding material
    Antistatic Plastic Curtain
  • Accessory
    Power supply cord (5 meters outside equipment with 2PE plug)
  • Amount Of Content
    1 unit

Product Description

A self-setting clean booth that is easy to assemble and disassemble. It is a kit type that can be assembled by the customer and does not require any special equipment.
[Features]
·A clean booth set with a filter unit.
·If two people work together, it can be assembled within 15 minutes.
[Applications]
·Piping work and optical fiber connection work in clean room sites.

Part Number
SS-CB-1200F
SS-CB-1800F
SS-CB-2000F
SS-CB-2500F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Power consumption (50/60 Hz)
(W)
Number of cycles
(Times/Hour)
Air Amount
(m3/min)
Trusco Code Mass
(g)
Amount Of Content

฿ 146,796.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1200 900 28/36 83 3 464-0454 41000 1 unit

฿ 171,262.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1800 1200 43/46 69 5 464-0462 50000 1 unit

฿ 195,729.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 1800 98/114 83 10 464-0471 59000 1 unit

฿ 298,182.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2000 150/160 90 15 464-0489 100000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Self-setting clean booth that is easy to set assemble and disassemble.
●It is a clean booth set with filter unit set.
●By standardizing members, can be delivered with short delivery time.
●Assembly set time is completed within 30 minutes when working wit

Specification

●Power(V):AC100
●ISO Class6(Fed/STD class 1000)
●HEPA Filter
●Assembling Kit
●Entrance Fastener Type x 1 Place

Materials

●Frame: 31mm Steel Plate Square Pipe Painting with Bake Finishing
●Surrounding: Anti-static Vinyl Curtain

Accessories

●Power Cord(5m outside, with plug 2PE)