(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Filter Unit

Clean Filter Unit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 43,323.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
MAC-2A-100
MAC-2A-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Blow-off wind speed
(m/sec)
Power consumption (50/60 Hz)
(W)
Air Amount
(m3/min)
Trusco Code Mass
(g)
Amount Of Content

฿ 43,323.87

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 18 Day(s) 610 185 0.51 98/114 10 464-0390 14500 1 unit

฿ 109,576.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1220 165 0.37 141/157 15 464-0403 22000 1 unit

Basic Specifications

  • Product Type
    Clean Bench
  • Depth(mm)
    610
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detailed power(V)
    AC100/200
  • Noise
    53~56dB(A)(50Hz)、56~57dB(A)(60Hz)
  • Features
    Made of stainless steel (mirror surface finish), excellent in chemical resistance and corrosion resistance, and has an LED indicator to recognize operation status at a glance.
  • Injection cleanliness
    Equivalent to ISO Class 5
  • Dust collection efficiency (atmospheric dust)
    99.99% or more of particles sized 0.3 μm or greater
  • Specifications
    HEPA Filter
  • Main Body Material
    Stainless steel (SUS430)
  • Amount Of Content
    1 unit

Product Description

A clean filter unit made of stainless steel (mirror finish) with excellent chemical resistance and corrosion resistance.
[Features]
· With LED indicator to clarify operation status at a glance.
[Applications]
· Clean benches, etc.

Part Number
MAC-2A-100
MAC-2A-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Blow-off wind speed
(m/sec)
Power consumption (50/60 Hz)
(W)
Air Amount
(m3/min)
Trusco Code Mass
(g)
Amount Of Content

฿ 43,323.87

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 18 Day(s) 610 185 0.51 98/114 10 464-0390 14500 1 unit

฿ 109,576.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1220 165 0.37 141/157 15 464-0403 22000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1