(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
MAC-15 |
MAC-103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Blow-off wind speed (m/sec) |
Detailed power (V) |
Power Consumption (W) |
Air Amount (m3/min) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,278.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | 250 | 255.5 | 130 | 0.48 | AC100 to 240/DC24 | 13 | 0.5 ~ 1.0 | 464-0381 | 2500 | 1 unit | ||
฿ 113,579.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | 664 | 664 | 200 | 0.51 | AC100 | 102/119 | 10 | 464-0373 | 15000 | 1 unit |
Part Number |
---|
MAC-15 |
MAC-103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Blow-off wind speed (m/sec) |
Detailed power (V) |
Power Consumption (W) |
Air Amount (m3/min) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,278.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | 250 | 255.5 | 130 | 0.48 | AC100 to 240/DC24 | 13 | 0.5 ~ 1.0 | 464-0381 | 2500 | 1 unit | ||
฿ 113,579.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | 664 | 664 | 200 | 0.51 | AC100 | 102/119 | 10 | 464-0373 | 15000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?