(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Assist Drainage, Main Body/Lid

Assist Drainage, Main Body/Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 343.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
01518
01519
01520
02853
02854
02855
02856
02857
02858
02859
02860
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Detail Types Color Width
(mm)
Length
(mm)
Height
(mm)
Sizes Trusco Cords Resistance Temperature Materials Weights
(g)
Amount Of Content

฿ 534.32

DRYING INSTRUMENTS 1 Piece(s) 14 Day(s) Option Lid - 405 315 105 No.2 405-5951 70℃ Polystyrene (PS) 490 1 pc.

฿ 409.21

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) Option Lid - 355 275 95 No.3 405-5969 70℃ Polystyrene (PS) 362 1 pc.

฿ 343.41

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) Option Lid - 305 240 90 No.4 405-5977 70℃ Polystyrene (PS) 273 1 pc.

฿ 985.00

DRYING INSTRUMENTS 1 Piece(s) 1 Day(s) - Main Body Blue 475 375 155 No.1 405-5985 120°C Polypropylene (PP) 1150 1 pc.

฿ 985.00

DRYING INSTRUMENTS 1 Piece(s) 1 Day(s) - Main Body Beige 475 375 155 No.1 405-5993 120°C Polypropylene (PP) 1150 1 pc.

฿ 799.00

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) - Main Body Blue 420 330 140 No.2 405-6001 120°C Polypropylene (PP) 880 1 pc.

฿ 799.00

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) - Main Body Beige 420 330 140 No.2 405-6019 120°C Polypropylene (PP) 880 1 pc.

฿ 711.00

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) - Main Body Blue 370 285 130 No.3 405-6027 120°C Polypropylene (PP) 652 1 pc.

฿ 711.00

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) - Main Body Beige 370 285 130 No.3 405-6035 120°C Polypropylene (PP) 652 1 pc.

฿ 603.00

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) - Main Body Blue 320 250 115 No.4 405-6043 120°C Polypropylene (PP) 505 1 pc.

฿ 603.00

DRYING INSTRUMENTS 1 Piece(s) 1 Day(s) - Main Body Beige 320 250 115 No.4 405-6051 120°C Polypropylene (PP) 505 1 pc.

Basic Specifications

  • Product Model
    Other
  • Feature 1
    The product can be used hygienically with antibacterial treatment.
  • Feature 2
    A set of drainer basket and tub with easy-to-wash design.
  • Amount Of Content
    1 pc.
Part Number
01518
01519
01520
02853
02854
02855
02856
02857
02858
02859
02860
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Detail Types Color Width
(mm)
Length
(mm)
Height
(mm)
Sizes Trusco Cords Resistance Temperature Materials Weights
(g)
Amount Of Content

฿ 534.32

DRYING INSTRUMENTS 1 Piece(s) 14 Day(s) Option Lid - 405 315 105 No.2 405-5951 70℃ Polystyrene (PS) 490 1 pc.

฿ 409.21

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) Option Lid - 355 275 95 No.3 405-5969 70℃ Polystyrene (PS) 362 1 pc.

฿ 343.41

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) Option Lid - 305 240 90 No.4 405-5977 70℃ Polystyrene (PS) 273 1 pc.

฿ 985.00

DRYING INSTRUMENTS 1 Piece(s) 1 Day(s) - Main Body Blue 475 375 155 No.1 405-5985 120°C Polypropylene (PP) 1150 1 pc.

฿ 985.00

DRYING INSTRUMENTS 1 Piece(s) 1 Day(s) - Main Body Beige 475 375 155 No.1 405-5993 120°C Polypropylene (PP) 1150 1 pc.

฿ 799.00

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) - Main Body Blue 420 330 140 No.2 405-6001 120°C Polypropylene (PP) 880 1 pc.

฿ 799.00

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) - Main Body Beige 420 330 140 No.2 405-6019 120°C Polypropylene (PP) 880 1 pc.

฿ 711.00

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) - Main Body Blue 370 285 130 No.3 405-6027 120°C Polypropylene (PP) 652 1 pc.

฿ 711.00

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) - Main Body Beige 370 285 130 No.3 405-6035 120°C Polypropylene (PP) 652 1 pc.

฿ 603.00

DRYING INSTRUMENTS 1 Piece(s) 12 Day(s) - Main Body Blue 320 250 115 No.4 405-6043 120°C Polypropylene (PP) 505 1 pc.

฿ 603.00

DRYING INSTRUMENTS 1 Piece(s) 1 Day(s) - Main Body Beige 320 250 115 No.4 405-6051 120°C Polypropylene (PP) 505 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Useful hygienic and antibacterial.
●It is a washable design with a drainer basket and a tub.

Specification

●Heat Resistant Temperature: 120°C

Materials

●Polypropylene(PP)