Dry Shelf CV DCS-255/255K

Brand :
CANYON
Caution
Product Description
[Specifications]
·It is durable and hygienic.
·Main body material: Stainless Steel (SUS304)
Features
●It is strong and hygienic.Specification
●W x D x H(mm):760 x 460 x 1590Materials
●Main Body: Stainless Steel(SUS304)Accessories
●Flask Holders: Φ40(7 pieces)/Φ80(5 pieces)●2 Pieces Basket