- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Purified Water (Pure Water)
Specifications of W-20
-
- Product Type
- Other
-
- Operating Temperature Range
- 0 to 100°C
-
- Capacity(L)
- 20
-
- Trusco Code
- 171-8151
-
- Mass(g)
- 20500
-
- Amount Of Content
- 1 Box (20 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,168.69
|
PURIFIED WATER
|
1 Piece(s)
|
|
Same day
|
1 Box (20 L) |
Basic Specifications
-
- Product Type
- Other
-
- Operating Temperature Range
- 0 to 100°C
-
- Capacity(L)
- 20
-
- Trusco Code
- 171-8151
-
- Mass(g)
- 20500
-
- Amount Of Content
- 1 Box (20 L)
Product Description
Water purified by ion exchange.
[Features]
· It is pure water that has almost no ion molecules in the aqueous solution.
· Even if used as a solution, it can dissolve without losing the components of the solute.
· Passes through a 10 μ filter.
[Applications]
· Used as battery refill liquid.
· For dissolving water-based paint, etc.
· For cleaning boilers.
· For cleaning electronic components, etc.
Specifications of W-20
-
- Product Type
- Other
-
- Operating Temperature Range
- 0 to 100°C
-
- Capacity(L)
- 20
-
- Trusco Code
- 171-8151
-
- Mass(g)
- 20500
-
- Amount Of Content
- 1 Box (20 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,168.69
|
PURIFIED WATER
|
1 Piece(s)
|
|
Same day
|
1 Box (20 L) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Purified water(pure water) refined by ion exchange.
●Even when used as a solution, it can dissolve without losing the components of the solute.Usage
●As a replenisher for battery.
●To dissolve the water-based paint.Specification
●Capacity(L):20
●SPQ(box):1
●Working Temperature Range: 0 to 100°C
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?