(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Oscillator/Transducer 40 kHz

Ultrasonic Oscillator/Transducer 40 kHz

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 106,947.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UI-1204R SALE
UI-304R SALE
UI-604R SALE
UT-1204R SALE
UT-304R SALE
UT-604R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship High Frequency Input/Output
(W)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Ultrasonic reflector area width dimensions
(mm)
Ultrasonic reflector area depth dimensions
(mm)
Material (oscillator box) Mass
(g)
Amount Of Content

฿ 277,924.44

฿ 194,046.84

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 1200 515 370 84 458-4767 480 330 SUS304 (Ultrasonic Radiation Surface has Hard Chrome Plating Treatment) 19000 1 unit

฿ 106,947.74

฿ 79,579.81

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 300 275 210 84 458-4775 240 170 SUS304 (Ultrasonic Radiation Surface has Hard Chrome Plating Treatment) 5000 1 unit

฿ 153,716.81

฿ 107,571.02

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 600 365 280 84 458-4783 330 240 SUS304 (Ultrasonic Radiation Surface has Hard Chrome Plating Treatment) 8000 1 unit

฿ 185,502.81

฿ 129,369.66

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 1200 443 365 168 458-4805 - - - 14000 1 unit

฿ 107,554.35

฿ 79,579.46

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 300 303 365 168 458-4821 - - - 9000 1 unit

฿ 148,382.51

฿ 103,481.96

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 600 303 365 168 458-4848 - - - 11000 1 unit

Basic Specifications

  • Product Type
    Ultrasonic cleaner
  • Details Type
    Oscillator
  • Features
    Uses an ultrasonic vibration plate and ultrasonic oscillator featuring outstanding durability. A 40 kHz type capable of cleaning with minimal unevenness and scratching. Provides stable cleaning power suited to the liquid temperature, liquid depth, and cleaning volume. Constructed with bolts that feature outstanding durability.
  • Application
    It can be used in various cleaning devices ranging from single tank type to multi tank type, small tank to large tank. Precision cleaning in various fields such as liquid crystal, semiconductors, and solar cells from small parts and laboratory instruments.
  • Amount Of Content
    1 unit

Product Description

Ultrasonic diaphragm and ultrasonic vibrator with excellent durability are used. A 40 kHz type that achieves cleaning with less unevenness and scratches, and exhibits stable cleaning power according to liquid temperature, liquid depth, and amount of cleaning. It is bolted with excellent durability. It can be used for a variety of cleaning equipment, from single-tank to multi-tank, and from small to large tanks.

Part Number
UI-1204R SALE
UI-304R SALE
UI-604R SALE
UT-1204R SALE
UT-304R SALE
UT-604R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship High Frequency Input/Output
(W)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Ultrasonic reflector area width dimensions
(mm)
Ultrasonic reflector area depth dimensions
(mm)
Material (oscillator box) Mass
(g)
Amount Of Content

฿ 277,924.44

฿ 194,046.84

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 1200 515 370 84 458-4767 480 330 SUS304 (Ultrasonic Radiation Surface has Hard Chrome Plating Treatment) 19000 1 unit

฿ 106,947.74

฿ 79,579.81

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 300 275 210 84 458-4775 240 170 SUS304 (Ultrasonic Radiation Surface has Hard Chrome Plating Treatment) 5000 1 unit

฿ 153,716.81

฿ 107,571.02

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 600 365 280 84 458-4783 330 240 SUS304 (Ultrasonic Radiation Surface has Hard Chrome Plating Treatment) 8000 1 unit

฿ 185,502.81

฿ 129,369.66

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 1200 443 365 168 458-4805 - - - 14000 1 unit

฿ 107,554.35

฿ 79,579.46

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 300 303 365 168 458-4821 - - - 9000 1 unit

฿ 148,382.51

฿ 103,481.96

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) 600 303 365 168 458-4848 - - - 11000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1