Tabletop Ultrasonic Washing Machine Sono Cleaner

Brand :
KAIJO CORPO

Caution

    Product Description

    Tabletop ultrasonic cleaning machine capable of continuous oscillation.
    [Features]
    ·Temperature control such as heating and temperature control is possible by controlling the heater with a microcomputer.
    ·The setting temperature range of the heater is normal temperature to +70°C.
    ·Uses a digital timer that can be set every minute up to 99 minutes.
    ·It incorporates electronics technology, has a highly reliable design, and employs a unique, highly durable BL oscillator.
    ·It can handle continuous movements with ease.
    ·Equipped with an automatic frequency tracking circuit, it always operates at the optimum frequency, enabling powerful cleaning.
    ·The standard specifications have been designated by the Ministry of Internal Affairs and Communications, so there is no need to apply to the Bureau of Telecommunications in each region.
    ·The use of sheet switches has further improved operability.
    ·The newly designed BL oscillator generates powerful ultrasonic waves in the liquid, demonstrating outstanding detergency. Moreover, the use of 38 kHz (approximately 40 kHz) reduces noise.
    [Applications]
    ·Cleaning of various machine parts and laboratory equipment, maintenance cleaning of various equipment.

    Features

    ●When washing beaker or basket washing, if the included stainless steel cradle accessory is use, able to use it for a long period without damaging the vibration surface of the washing tank cleaning chamber.

    Specification

    ●Oscillation Frequency(kHz):38
    ●Cord Length: 2m
    ●Power Supply: Single Phase 100V

    Materials

    ●Cleaning Chamber: Stainless Steel(SUS304)

    Accessories

    ●Stainless Steel Cradle 
    ●Upper Lid
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat