(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

fluoropolymer Net (Fluororesin Net)

fluoropolymer Net (Fluororesin Net)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,775.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NR0515-01
NR0515-02 SALE
NR0515-04
NR0515-05
NR0515-06
NR0515-08 SALE
NR0515-09 SALE
NR0515-11 SALE
NR0515-12 SALE
NR0515-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(μ)
Trusco code Weights
(g)
Amount Of Content

฿ 4,775.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) 300 1000 1.6 (corresponds to 4 mesh) 391-6049 300 1 Roll

฿ 13,950.00

฿ 12,832.61

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 1 Day(s) 600 1000 1.6 (corresponds to 4 mesh) 391-6057 600 1 Roll

฿ 7,441.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 600 500 1.6 (corresponds to 4 mesh) 391-6073 250 1 Roll

฿ 5,580.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 14 Day(s) 300 1000 1.2 (corresponds to 6 mesh) 391-6081 300 1 Roll

฿ 6,173.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) 300 1000 1.0 (corresponds to 10 mesh) 391-6090 300 1 Roll

฿ 46,035.00

฿ 42,352.20

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 300 10000 1.6 (corresponds to 4 mesh) 465-7454 3240 1 Roll

฿ 125,551.00

฿ 101,922.30

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 600 10000 1.6 (corresponds to 4 mesh) 465-7462 6810 1 Roll

฿ 60,451.00

฿ 52,138.99

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 300 10000 1.0 (corresponds to 10 mesh) 465-7489 2040 1 Roll

฿ 69,286.00

฿ 59,759.18

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 300 10000 0.7 (corresponds to 18 mesh) 465-7497 1660 1 Roll

฿ 8,603.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 1000 0.4 (corresponds to 43 mesh) 391-6111 150 1 Roll

Basic Specifications

  • Product Model
    Sheet
  • Materials
    Fluorine Resin
  • Feature 1
    Excellent heat resistance, non-adhesiveness, high electric insulation, and smoothness.
  • Feature 2
    This product is made by cutting fluoropolymer sheets with diamond pattern to make a mesh net.
  • Applications
    Filter, Transfer Sheet, Spacer
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Amount Of Content
    1 Roll

Product Description

The fluororesin (PTFE) mesh is a netted PTFE sheet which has been cut with a diamond shaped mesh pattern.
[Features]
· Boasts excellent chemical and heat resistance.
· The low frictional resistance ensures incredibly smooth movement with no impact, even with heavy objects.
[Applications]
· Can be used as a filter for strainers used in food and industrial related applications.
· Also comes in handy as a spacer.
· Can also be used as a sheet for conveying objects (in environments where water is handled).

Part Number
NR0515-01
NR0515-02 SALE
NR0515-04
NR0515-05
NR0515-06
NR0515-08 SALE
NR0515-09 SALE
NR0515-11 SALE
NR0515-12 SALE
NR0515-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(μ)
Trusco code Weights
(g)
Amount Of Content

฿ 4,775.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) 300 1000 1.6 (corresponds to 4 mesh) 391-6049 300 1 Roll

฿ 13,950.00

฿ 12,832.61

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 1 Day(s) 600 1000 1.6 (corresponds to 4 mesh) 391-6057 600 1 Roll

฿ 7,441.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 600 500 1.6 (corresponds to 4 mesh) 391-6073 250 1 Roll

฿ 5,580.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 14 Day(s) 300 1000 1.2 (corresponds to 6 mesh) 391-6081 300 1 Roll

฿ 6,173.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) 300 1000 1.0 (corresponds to 10 mesh) 391-6090 300 1 Roll

฿ 46,035.00

฿ 42,352.20

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 300 10000 1.6 (corresponds to 4 mesh) 465-7454 3240 1 Roll

฿ 125,551.00

฿ 101,922.30

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 600 10000 1.6 (corresponds to 4 mesh) 465-7462 6810 1 Roll

฿ 60,451.00

฿ 52,138.99

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 300 10000 1.0 (corresponds to 10 mesh) 465-7489 2040 1 Roll

฿ 69,286.00

฿ 59,759.18

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 300 10000 0.7 (corresponds to 18 mesh) 465-7497 1660 1 Roll

฿ 8,603.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 1000 0.4 (corresponds to 43 mesh) 391-6111 150 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in heat resistance, non-stickiness, high electrical insulation and anti-slip.

Usage

●Filter, conveyance sheet, spacer.

Specification

●SPQ(roll):1
●Applicable Fluid: Acid, Alkaline, etc.

Materials

●PTFE