(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

fluoropolymer Sheet Thickness (μ) 25 – 100

fluoropolymer Sheet Thickness (μ) 25 – 100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,605.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NR0538-01
NR0538-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(μ)
Trusco code Weights
(g)
Amount Of Content

฿ 2,605.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 12 Day(s) 25 391-6120 920 1 pc.

฿ 8,370.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 1 Day(s) 100 391-6146 1020 1 pc.

Basic Specifications

  • Product Model
    Sheet
  • Materials
    Fluorine Resin
  • Width(mm)
    1150
  • Length(mm)
    1000
  • Characteristics
    Film made from a copolymer of tetrafluoroethylene and hexafluoropropylene.
  • Applications
    Cultivation Chamber Cover, Electric Sheath Etc.
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Continuous Operational Temperature
    -240~200℃
  • Amount Of Content
    1 pc.

Product Description

Film made from a copolymer of polytetrafluoroethylene and hexafluoropropylene. Covering spaces dedicated to cultivation, coating wire, etc.

Part Number
NR0538-01
NR0538-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(μ)
Trusco code Weights
(g)
Amount Of Content

฿ 2,605.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 12 Day(s) 25 391-6120 920 1 pc.

฿ 8,370.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 1 Day(s) 100 391-6146 1020 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A copolymer film made of tetrafluoroethylene and hexafluoropropylene.

Specification

●W x L(mm):1150 x 1000
●SPQ(sheet):1
●Applicable Fluid: Acid, Alkaline, etc.
●Continuous Working Temperature: -240 to 200°C

Materials

●FEP