(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sample Detection Spatula

Sample Detection Spatula

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 20-6410-05

  • Product Type
    Spatula
  • Length(mm)
    320
  • Material
    Stainless steel (SUS304), polishing finish
  • Trusco Code
    413-9208
  • Mass(g)
    80
  • Features
    It can be used for detecting powder specimens and soil.
  • Specifications
    φ19 X 320 mm Handle section 140 mm
  • Amount Of Content
    1 pc.
Part Number
20-6410-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,895.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Spatula
  • Length(mm)
    320
  • Material
    Stainless steel (SUS304), polishing finish
  • Trusco Code
    413-9208
  • Mass(g)
    80
  • Features
    It can be used for detecting powder specimens and soil.
  • Specifications
    φ19 X 320 mm Handle section 140 mm
  • Amount Of Content
    1 pc.

Product Description

It can be used for detecting powder specimens and soil.

Specifications of 20-6410-05

  • Product Type
    Spatula
  • Length(mm)
    320
  • Material
    Stainless steel (SUS304), polishing finish
  • Trusco Code
    413-9208
  • Mass(g)
    80
  • Features
    It can be used for detecting powder specimens and soil.
  • Specifications
    φ19 X 320 mm Handle section 140 mm
  • Amount Of Content
    1 pc.
Part Number
20-6410-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,895.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1