Industrial Plastic Cutting Board

Brand :
SUGICO

Caution

    Product Description

    Industrial Plastic Cutting Board
    [Features]
    Since blade bearing of knife is soft, knife cannot be damaged
    Easy to wash, drain quickly and easy to maintain.
    [Specification]
    Color: White
    Thickness:20mm
    SPQ:1 sheet
    [Materials]
    Polythylene(PE)

    Features

    ●Since blade bearing of knife is soft, knife cannot be damaged.
    ●Easy to wash, drain quickly and easy to maintain.

    Specification

    ●Color:White
    ●Thickness(mm):20
    ●SPQ(sheet):1
    ●Heat Resistant Temperature: -30 to 90°C

    Materials

    ●Polyethylene(PE)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Industrial Plastic Cutting Board | SUGICO | MISUMI Thailand