(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Bacterial Spoon - Small (Anti-Bacterial Stainless Steel)

Anti-Bacterial Spoon - Small (Anti-Bacterial Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of K02600000045

  • Product Type
    Spoon
  • Length(mm)
    18
  • Width(mm)
    9
  • Length(mm)
    78
  • Trusco Cords
    393-6139
  • Feature 1
    The material has antimicrobial properties due to the effect of copper ions.
  • Feature 2
    Great for separating small amounts of oil, liquids, and powders.
  • Materials
    Stainless Steel (SUS304 (Contains Copper))
  • Weights(g)
    3
  • Amount Of Content
    1 pc.
Part Number
K02600000045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 202.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Spoon
  • Length(mm)
    18
  • Width(mm)
    9
  • Length(mm)
    78
  • Trusco Cords
    393-6139
  • Feature 1
    The material has antimicrobial properties due to the effect of copper ions.
  • Feature 2
    Great for separating small amounts of oil, liquids, and powders.
  • Materials
    Stainless Steel (SUS304 (Contains Copper))
  • Weights(g)
    3
  • Amount Of Content
    1 pc.

Product Description

The action of the copper ions provides the materials with an anti-bacterial effect. Ideal for portioning out small amounts of oil, liquid, powders, etc.

Specifications of K02600000045

  • Product Type
    Spoon
  • Length(mm)
    18
  • Width(mm)
    9
  • Length(mm)
    78
  • Trusco Cords
    393-6139
  • Feature 1
    The material has antimicrobial properties due to the effect of copper ions.
  • Feature 2
    Great for separating small amounts of oil, liquids, and powders.
  • Materials
    Stainless Steel (SUS304 (Contains Copper))
  • Weights(g)
    3
  • Amount Of Content
    1 pc.
Part Number
K02600000045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 202.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1