(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C Clamp C-13

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 22-0201-01

  • Product Type
    Muff
  • Trusco Code
    413-9305
  • Features
    Mounting is smooth and simple, becoming firmly secured when lightly tightened due to the wide wing nut and t-bolt. It is a clamping tool that's convenient for crossing ø13 mm pipes and round bars. Used to assemble the stand.
  • Mass(g)
    76
  • Material
    Steel Sheet Press Molding, Chrome Plating Finish
  • Abstract
    For 13 mm Pipe
  • Quantity
    1 pc.
Part Number
22-0201-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 329.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Muff
  • Trusco Code
    413-9305
  • Features
    Mounting is smooth and simple, becoming firmly secured when lightly tightened due to the wide wing nut and t-bolt. It is a clamping tool that's convenient for crossing ø13 mm pipes and round bars. Used to assemble the stand.
  • Mass(g)
    76
  • Material
    Steel Sheet Press Molding, Chrome Plating Finish
  • Abstract
    For 13 mm Pipe
  • Quantity
    1 pc.

Product Description

Mounting is smooth and simple. Includes a claw with wide thumb screws for firm tightening with great force. A clamping tool that is convenient for crossing φ13 mm pipes and round bars. Used to assemble the stand.

Specifications of 22-0201-01

  • Product Type
    Muff
  • Trusco Code
    413-9305
  • Features
    Mounting is smooth and simple, becoming firmly secured when lightly tightened due to the wide wing nut and t-bolt. It is a clamping tool that's convenient for crossing ø13 mm pipes and round bars. Used to assemble the stand.
  • Mass(g)
    76
  • Material
    Steel Sheet Press Molding, Chrome Plating Finish
  • Abstract
    For 13 mm Pipe
  • Quantity
    1 pc.
Part Number
22-0201-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 329.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1