(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

System Stand Base Stopper

System Stand Base Stopper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 22-0153-11

  • Product Type
    Other
  • Trusco Code
    413-9283
  • Features
    This is a part for fixing the assembled stainless steel system stand on the floor surface and the experiment base. Please be sure to use it for safe use of the stand (fixing screws are not included).
  • Mass(g)
    32.0
  • Material
    Stainless Steel (SUS304)
  • Quantity
    1 pc.
Part Number
22-0153-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,228.60

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Trusco Code
    413-9283
  • Features
    This is a part for fixing the assembled stainless steel system stand on the floor surface and the experiment base. Please be sure to use it for safe use of the stand (fixing screws are not included).
  • Mass(g)
    32.0
  • Material
    Stainless Steel (SUS304)
  • Quantity
    1 pc.

Product Description

This part is for fixing the assembled stainless steel system stand on the floor surface and the experiment base. Always use this in order to use the stand safely. (Fixing screws are not included)

Specifications of 22-0153-11

  • Product Type
    Other
  • Trusco Code
    413-9283
  • Features
    This is a part for fixing the assembled stainless steel system stand on the floor surface and the experiment base. Please be sure to use it for safe use of the stand (fixing screws are not included).
  • Mass(g)
    32.0
  • Material
    Stainless Steel (SUS304)
  • Quantity
    1 pc.
Part Number
22-0153-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,228.60

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1