(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separator clamp

Separator clamp

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 20-4984-10

  • Product Type
    Clamp
  • Tightening Range(mm)
    5–20
  • Trusco Code
    413-9186
  • Features
    Clamp for fixing glassware / separable flask and separator cover. For separable flask, separator cover 1 set, use 3 separator clamps.
  • Mass(g)
    31
  • Material
    Rubber
  • Quantity
    1 pc.
Part Number
20-4984-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 601.27

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Clamp
  • Tightening Range(mm)
    5–20
  • Trusco Code
    413-9186
  • Features
    Clamp for fixing glassware / separable flask and separator cover. For separable flask, separator cover 1 set, use 3 separator clamps.
  • Mass(g)
    31
  • Material
    Rubber
  • Quantity
    1 pc.

Product Description

Clamp for fixing glassware / separable flask and separator cover. For set of separable flask and cover, use 3 separable clamps.

Specifications of 20-4984-10

  • Product Type
    Clamp
  • Tightening Range(mm)
    5–20
  • Trusco Code
    413-9186
  • Features
    Clamp for fixing glassware / separable flask and separator cover. For separable flask, separator cover 1 set, use 3 separator clamps.
  • Mass(g)
    31
  • Material
    Rubber
  • Quantity
    1 pc.
Part Number
20-4984-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 601.27

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1