(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Angle Muff

Stainless Steel Angle Muff

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,350.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
22-0211-01
22-0211-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Quantity

฿ 2,350.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 413-9372 147 1 pc.

฿ 2,350.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 413-9381 152 1 pc.

Basic Specifications

  • Product Type
    Muff
  • Features
    Used when connecting round bars and pipes to the angle frame. Angle frame and round bar/pipe connection direction can be selected according to the SU-1, SU-2 groove direction.
  • Material
    Stainless Steel (SUS304)
  • Abstract
    For 6 to 13 mm pipes
  • Quantity
    1 pc.

Product Description

Used when connecting round bars and pipes to the angle frame. Angle frame and round bar/pipe connection direction can be selected according to the SU-1, SU-2 groove direction.

Part Number
22-0211-01
22-0211-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Quantity

฿ 2,350.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 413-9372 147 1 pc.

฿ 2,350.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 413-9381 152 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1