(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Square Muff T-20A

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 22-0202-10

  • Product Type
    Muff
  • Trusco Code
    413-9321
  • Features
    Because of the maximum 20 mm diameter fit, it is applicable for fixing the small motor arm to the support. Assemble a thick pipe diameter and use with the stand.
  • Mass(g)
    409
  • Material
    Stainless Steel (SUS304)
  • Abstract
    For 10-20 mm pipe
  • Quantity
    1 pc.
Part Number
22-0202-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 5,451.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Muff
  • Trusco Code
    413-9321
  • Features
    Because of the maximum 20 mm diameter fit, it is applicable for fixing the small motor arm to the support. Assemble a thick pipe diameter and use with the stand.
  • Mass(g)
    409
  • Material
    Stainless Steel (SUS304)
  • Abstract
    For 10-20 mm pipe
  • Quantity
    1 pc.

Product Description

Because of the maximum 20 mm diameter fit, it is applicable for fixing a small motor arm to a support. Use with a thick pipe assembly stand, etc.

Specifications of 22-0202-10

  • Product Type
    Muff
  • Trusco Code
    413-9321
  • Features
    Because of the maximum 20 mm diameter fit, it is applicable for fixing the small motor arm to the support. Assemble a thick pipe diameter and use with the stand.
  • Mass(g)
    409
  • Material
    Stainless Steel (SUS304)
  • Abstract
    For 10-20 mm pipe
  • Quantity
    1 pc.
Part Number
22-0202-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 5,451.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1