(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Square Muff T-18A

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 22-0202-12

  • Product Type
    Muff
  • Trusco Code
    413-9330
  • Features
    Because of the maximum 18 mm diameter fit, it is convenient for fixing the arms of various experiment equipment to their support and for connecting pipes and circular bars in a vertical or horizontal direction. The pipe is firmly held in place by the accompanying claw.
  • Mass(g)
    240
  • Material
    Stainless Steel (SUS304)
  • Abstract
    For 10-18 mm pipe
  • Quantity
    1 pc.
Part Number
22-0202-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 3,760.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Muff
  • Trusco Code
    413-9330
  • Features
    Because of the maximum 18 mm diameter fit, it is convenient for fixing the arms of various experiment equipment to their support and for connecting pipes and circular bars in a vertical or horizontal direction. The pipe is firmly held in place by the accompanying claw.
  • Mass(g)
    240
  • Material
    Stainless Steel (SUS304)
  • Abstract
    For 10-18 mm pipe
  • Quantity
    1 pc.

Product Description

Because of the maximum 18 mm diameter fit, it is convenient for fixing the arms of various experimental equipment to their supports and for connecting pipes and round bars vertically or horizontally. Claw type clamp which can be firmly tightened around the pipe.

Specifications of 22-0202-12

  • Product Type
    Muff
  • Trusco Code
    413-9330
  • Features
    Because of the maximum 18 mm diameter fit, it is convenient for fixing the arms of various experiment equipment to their support and for connecting pipes and circular bars in a vertical or horizontal direction. The pipe is firmly held in place by the accompanying claw.
  • Mass(g)
    240
  • Material
    Stainless Steel (SUS304)
  • Abstract
    For 10-18 mm pipe
  • Quantity
    1 pc.
Part Number
22-0202-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 3,760.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1