(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Clamp T-2

Angle Clamp T-2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 22-0202-30

  • Product Type
    Muff
  • Trusco Code
    413-9356
  • Features
    A claw is placed for fixing the support of the stand and the fixing pipe for the arm of the jig and the cross-shape fixing of the circular bar.
  • Mass(g)
    171
  • Material
    Special Alloy (Diecast), Chrome-Plated
  • Abstract
    For 6 to 17 mm pipes
  • Quantity
    1 pc.
Part Number
22-0202-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 566.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Muff
  • Trusco Code
    413-9356
  • Features
    A claw is placed for fixing the support of the stand and the fixing pipe for the arm of the jig and the cross-shape fixing of the circular bar.
  • Mass(g)
    171
  • Material
    Special Alloy (Diecast), Chrome-Plated
  • Abstract
    For 6 to 17 mm pipes
  • Quantity
    1 pc.

Product Description

A claw is attached for firmer fixing of the stand support and device arm fixing pipe or round bar cross fixing, etc.

Specifications of 22-0202-30

  • Product Type
    Muff
  • Trusco Code
    413-9356
  • Features
    A claw is placed for fixing the support of the stand and the fixing pipe for the arm of the jig and the cross-shape fixing of the circular bar.
  • Mass(g)
    171
  • Material
    Special Alloy (Diecast), Chrome-Plated
  • Abstract
    For 6 to 17 mm pipes
  • Quantity
    1 pc.
Part Number
22-0202-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 566.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1