(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Clamp T-1

Angle Clamp T-1

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 22-0202-40

  • Product Type
    Muff
  • Trusco Code
    413-9364
  • Features
    Centered and has clamping screw at the center of pipe for stable fixing at all times. Used as research equipment stand and connector of struts for simple lab equipment.
  • Mass(g)
    112
  • Material
    Special Alloy (Diecast), Chrome-Plated
  • Abstract
    -
  • Quantity
    1 pc.
Part Number
22-0202-40 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 376.00

฿ 287.79

STAND/HOLDER/CLAMP/JACK 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Muff
  • Trusco Code
    413-9364
  • Features
    Centered and has clamping screw at the center of pipe for stable fixing at all times. Used as research equipment stand and connector of struts for simple lab equipment.
  • Mass(g)
    112
  • Material
    Special Alloy (Diecast), Chrome-Plated
  • Abstract
    -
  • Quantity
    1 pc.

Specifications of 22-0202-40

  • Product Type
    Muff
  • Trusco Code
    413-9364
  • Features
    Centered and has clamping screw at the center of pipe for stable fixing at all times. Used as research equipment stand and connector of struts for simple lab equipment.
  • Mass(g)
    112
  • Material
    Special Alloy (Diecast), Chrome-Plated
  • Abstract
    -
  • Quantity
    1 pc.
Part Number
22-0202-40 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 376.00

฿ 287.79

STAND/HOLDER/CLAMP/JACK 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the centering already pointed out, there is a tightening screw in the center of the pipe, so it can always be fixed steady.

Specification

●SPQ(piece):1

Materials

●Special Alloy(die cast), Chrome Plating Finishing