(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Assembly Type Stainless System Stand

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 60,700.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
99-1625-10 SALE
99-1625-11 SALE
99-1625-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Dimensions Width
(mm)
Trusco Code Mass
(g)
Quantity

฿ 60,700.00

฿ 52,353.75

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 40 Day(s) SUS-600 600 413-9658 10700 1 unit

฿ 65,008.00

฿ 56,069.40

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) SUS-900 900 413-9666 11700 1 unit

฿ 69,570.00

฿ 60,004.13

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 40 Day(s) SUS-1200 1200 413-9674 12100 1 unit

Basic Specifications

  • Product Type
    Stand
  • Dimension Depth(mm)
    437
  • Dimension Height(mm)
    1000
  • Features
    If additional pipes and muffs are installed, different variations of assembly stands can be created. This prevents generation of rust in the test lab or research lab, and contributes to maintaining the aesthetic of the lab interior.
  • Material
    Stainless Steel (SUS304)
  • Quantity
    1 unit

Product Description

If additional pipes and muffs are installed, different variations of assembly stands can be created. Prevents rusting in test or research laboratories, helping maintain the appearance of lab interiors.

Part Number
99-1625-10 SALE
99-1625-11 SALE
99-1625-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Dimensions Width
(mm)
Trusco Code Mass
(g)
Quantity

฿ 60,700.00

฿ 52,353.75

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 40 Day(s) SUS-600 600 413-9658 10700 1 unit

฿ 65,008.00

฿ 56,069.40

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) SUS-900 900 413-9666 11700 1 unit

฿ 69,570.00

฿ 60,004.13

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 40 Day(s) SUS-1200 1200 413-9674 12100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1