(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lab Jack, Ratchet Handle with Rotating Grip Type, Standard Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,363.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
99-1620-52 SALE
99-1620-53 SALE
99-1620-54 SALE
99-1620-55 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Uniform Load
(kg)
Top Panel Size
(mm)
Trusco Code Mass
(g)
Quantity

฿ 20,363.00

฿ 18,733.96

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 230 230 75~300 25 200×200 413-9577 3500 1 unit

฿ 33,192.00

฿ 30,536.64

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) 270 270 95~400 30 250 x 250 413-9585 7800 1 unit

฿ 46,889.00

฿ 43,137.88

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 12 Day(s) 300 300 100~480 50 300×300 413-9593 11700 1 unit

฿ 79,212.00

฿ 68,320.35

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 40 Day(s) 400 400 120~498 60 400×400 413-9607 22000 1 unit

Basic Specifications

  • Product Type
    Lab Jacks
  • Specifications
    Rotation Grip Type Ratchet Handle Type Vertical Plate Stainless Steel
  • Features
    Can move up and down faster by attaching the rotating grip to the ratchet handle.
  • Material: frame
    SS400 Chrome Plated Finish
  • Material: pivot shaft
    SCM435 (Chrome-plated)
  • Material: top plate, bottom plate
    Stainless Steel (SUS304)
  • Material: ratchet handle
    Special Steel (Plating Finish)
  • Material: rotation grip
    Resin
  • Quantity
    1 unit

Product Description

Lifting and lowering speed can be increased by attaching the rotating grip to the ratchet handle.

Part Number
99-1620-52 SALE
99-1620-53 SALE
99-1620-54 SALE
99-1620-55 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Uniform Load
(kg)
Top Panel Size
(mm)
Trusco Code Mass
(g)
Quantity

฿ 20,363.00

฿ 18,733.96

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 230 230 75~300 25 200×200 413-9577 3500 1 unit

฿ 33,192.00

฿ 30,536.64

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) 270 270 95~400 30 250 x 250 413-9585 7800 1 unit

฿ 46,889.00

฿ 43,137.88

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 12 Day(s) 300 300 100~480 50 300×300 413-9593 11700 1 unit

฿ 79,212.00

฿ 68,320.35

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 40 Day(s) 400 400 120~498 60 400×400 413-9607 22000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1