(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lab Jack, Ratchet Handle Type, Stainless Steel Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 99-1620-42

  • Product Type
    Lab Jacks
  • Frontage(mm)
    230
  • Depth(mm)
    230
  • Height(mm)
    80~300
  • Uniform Load(kg)
    25
  • Specifications
    Ratchet Handle Type, Stainless Steel
  • Top Panel Size(mm)
    200×200
  • Trusco Code
    413-9534
  • Features
    The ratchet handle is a lever switching type. As such it is not necessary to remove it from the shaft and switch the sides when lifting or lowering.
  • Material: frame
    Stainless Steel (SUS304)
  • Material: pivot shaft
    SCM435
  • Material: top plate, bottom plate
    Stainless Steel (SUS304)
  • Material: ratchet handle
    Special Steel (Plating Finish)
  • Mass(g)
    3400
  • Quantity
    1 unit
Part Number
99-1620-42 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Uniform Load
(kg)
Top Panel Size
(mm)
Trusco Code Mass
(g)
Quantity

฿ 30,635.00

฿ 28,184.20

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 12 Day(s) 230 230 80~300 25 200×200 413-9534 3400 1 unit

Basic Specifications

  • Product Type
    Lab Jacks
  • Specifications
    Ratchet Handle Type, Stainless Steel
  • Features
    The ratchet handle is a lever switching type. As such it is not necessary to remove it from the shaft and switch the sides when lifting or lowering.
  • Material: frame
    Stainless Steel (SUS304)
  • Material: pivot shaft
    SCM435
  • Material: top plate, bottom plate
    Stainless Steel (SUS304)
  • Material: ratchet handle
    Special Steel (Plating Finish)
  • Quantity
    1 unit

Product Description

The ratchet handle is a lever switching type. As such it is not necessary to remove it from the shaft or flip over when lifting or lowering.

Specifications of 99-1620-42

  • Product Type
    Lab Jacks
  • Frontage(mm)
    230
  • Depth(mm)
    230
  • Height(mm)
    80~300
  • Uniform Load(kg)
    25
  • Specifications
    Ratchet Handle Type, Stainless Steel
  • Top Panel Size(mm)
    200×200
  • Trusco Code
    413-9534
  • Features
    The ratchet handle is a lever switching type. As such it is not necessary to remove it from the shaft and switch the sides when lifting or lowering.
  • Material: frame
    Stainless Steel (SUS304)
  • Material: pivot shaft
    SCM435
  • Material: top plate, bottom plate
    Stainless Steel (SUS304)
  • Material: ratchet handle
    Special Steel (Plating Finish)
  • Mass(g)
    3400
  • Quantity
    1 unit
Part Number
99-1620-42 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Uniform Load
(kg)
Top Panel Size
(mm)
Trusco Code Mass
(g)
Quantity

฿ 30,635.00

฿ 28,184.20

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 12 Day(s) 230 230 80~300 25 200×200 413-9534 3400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1