(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lab Jack, Knob Handle Type, Stainless Steel Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 23,285.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
99-1620-20 SALE
99-1620-21 SALE
99-1620-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Uniform Load
(kg)
Top Panel Size
(mm)
Trusco Code Mass
(g)
Quantity

฿ 23,285.00

฿ 21,419.87

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) 180 180 70~250 20 160×160 413-9500 2800 1 unit

฿ 30,842.00

฿ 21,842.30

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 12 Day(s) 200 200 70~250 20 180×180 413-9518 3100 1 unit

฿ 27,393.00

฿ 25,201.56

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 20 Day(s) 230 230 75~300 25 200×200 413-9526 3500 1 unit

Basic Specifications

  • Product Type
    Lab Jacks
  • Specifications
    Knob Handle Type Stainless Steel
  • Features
    A stable lab jack suited to experiments and inspections, able to move up and down smoothly with light handle operation which employs thrust bearings for the handle axis, with almost no sideways shaking.
  • Material: frame
    Stainless Steel (SUS304)
  • Material: pivot shaft
    Stainless Steel (SUS304)
  • Material: top plate, bottom plate
    Stainless Steel (SUS304)
  • Material: knob handle
    Resin
  • Quantity
    1 unit

Product Description

A necessity for laboratory work. Used when raising or lowering laboratory instruments or other general types of equipment.
[Features]
· Uses a knob handle with a shape that makes it easy to apply force.
· Knob handle material: Polyamide/black.
[Applications]
· Can be used to quickly raise low-load items with one hand.

Part Number
99-1620-20 SALE
99-1620-21 SALE
99-1620-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Uniform Load
(kg)
Top Panel Size
(mm)
Trusco Code Mass
(g)
Quantity

฿ 23,285.00

฿ 21,419.87

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) 180 180 70~250 20 160×160 413-9500 2800 1 unit

฿ 30,842.00

฿ 21,842.30

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 12 Day(s) 200 200 70~250 20 180×180 413-9518 3100 1 unit

฿ 27,393.00

฿ 25,201.56

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 20 Day(s) 230 230 75~300 25 200×200 413-9526 3500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1