(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Funnel Outlet Diameter (mm) 105 – 241

Funnel Outlet Diameter (mm) 105 – 241

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,393.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-604H
SH-606H
SH-607H
SH-609H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Bore Diameter
(mm)
Foot Diameter
(mm)
Foot Length
(mm)
Trusco Code Weights
(g)
Amount Of Content

฿ 1,393.00

TUBE/FUNNEL 1 Piece(s) Same day 105 108 14 42 279-5604 90 1 pc.

฿ 1,815.00

TUBE/FUNNEL 1 Piece(s) 1 Day(s) 153 152 14 42 279-5612 120 1 pc.

฿ 2,300.00

TUBE/FUNNEL 1 Piece(s) 1 Day(s) 195 178 22 70 279-5621 230 1 pc.

฿ 3,005.00

TUBE/FUNNEL 1 Piece(s) Same day 241 232 22 70 279-5639 340 1 pc.

Basic Specifications

  • Product Type
    Funnel
  • Material
    Stainless
  • Material Details
    SUS304
  • Characteristics
    Handle included for filling work while holding one side down.
  • Amount Of Content
    1 pc.

Product Description

Includes a handle, allowing for one-handed filling work.

Part Number
SH-604H
SH-606H
SH-607H
SH-609H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Bore Diameter
(mm)
Foot Diameter
(mm)
Foot Length
(mm)
Trusco Code Weights
(g)
Amount Of Content

฿ 1,393.00

TUBE/FUNNEL 1 Piece(s) Same day 105 108 14 42 279-5604 90 1 pc.

฿ 1,815.00

TUBE/FUNNEL 1 Piece(s) 1 Day(s) 153 152 14 42 279-5612 120 1 pc.

฿ 2,300.00

TUBE/FUNNEL 1 Piece(s) 1 Day(s) 195 178 22 70 279-5621 230 1 pc.

฿ 3,005.00

TUBE/FUNNEL 1 Piece(s) Same day 241 232 22 70 279-5639 340 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it is equipped with a handle, allows you to fill the work while holding it with one side.

Specification

●SPQ(piece):6

Materials

●Stainless Steel(SUS304)