- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of HC-1
-
- Product Model
- Grinder
-
- Weights(g)
- 2700
-
- Trusco Cords
- 390-7716
-
- Characteristics
- This is manual type of crusher. It can crush sample without heating. Crushing is operated manually with fine adjustment, so that sample meets requirement.
-
- Applications
- The crusher grinds hard things such as rocks, coke, coal, grains, wooden blocks, shells and carapace.
-
- Width(mm)
- 170
-
- Length(mm)
- 380
-
- Height(mm)
- 400
-
- Specifications
- Manual Operation Type
-
- Hopper Dimensions
- 120X110X70mm
-
- Clamp
- 35mm
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 32,379.42
฿ 29,190.05
|
CRUSHING/MIXING/POWDERING
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Grinder
-
- Weights(g)
- 2700
-
- Trusco Cords
- 390-7716
-
- Characteristics
- This is manual type of crusher. It can crush sample without heating. Crushing is operated manually with fine adjustment, so that sample meets requirement.
-
- Applications
- The crusher grinds hard things such as rocks, coke, coal, grains, wooden blocks, shells and carapace.
-
- Width(mm)
- 170
-
- Length(mm)
- 380
-
- Height(mm)
- 400
-
- Specifications
- Manual Operation Type
-
- Hopper Dimensions
- 120X110X70mm
-
- Clamp
- 35mm
-
- Amount Of Content
- 1 unit
Product Description
A manual pulverizer. Pulverizes without heating the sample material. Pulverizing is done by manually adding and subtracting material by hand, allowing for the desired sample to be created. For pulverizing solid objects such as rocks, coke fuel, coal, grains, wood chips and various types of shell.
Specifications of HC-1
-
- Product Model
- Grinder
-
- Weights(g)
- 2700
-
- Trusco Cords
- 390-7716
-
- Characteristics
- This is manual type of crusher. It can crush sample without heating. Crushing is operated manually with fine adjustment, so that sample meets requirement.
-
- Applications
- The crusher grinds hard things such as rocks, coke, coal, grains, wooden blocks, shells and carapace.
-
- Width(mm)
- 170
-
- Length(mm)
- 380
-
- Height(mm)
- 400
-
- Specifications
- Manual Operation Type
-
- Hopper Dimensions
- 120X110X70mm
-
- Clamp
- 35mm
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 32,379.42
฿ 29,190.05
|
CRUSHING/MIXING/POWDERING
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?