- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Crusher Wonder Blender WB-1
Specifications of WB-1
-
- Product Model
- Grinder
-
- Rotation Speed(rpm)
- 25000
-
- Weights(g)
- 3600
-
- Trusco Cords
- 390-7741
-
- Characteristics
- Capable of fine crushing through ultra-high speed revolutions of 25,000 rpm and a powerful 700 W motor. For dry materials, instantaneous crushing of hard and soft materials such as pharmaceuticals, ceramics, cloth.
-
- Width(mm)
- 134
-
- Length(mm)
- 134
-
- Height(mm)
- 270
-
- Power(V)
- Single-phase 100
-
- Processing Capacity
- 150ml
-
- Accessories
- Fine Grinding Cover, Brush
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 42,191.47
|
CRUSHING/MIXING/POWDERING
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Grinder
-
- Rotation Speed(rpm)
- 25000
-
- Weights(g)
- 3600
-
- Trusco Cords
- 390-7741
-
- Characteristics
- Capable of fine crushing through ultra-high speed revolutions of 25,000 rpm and a powerful 700 W motor. For dry materials, instantaneous crushing of hard and soft materials such as pharmaceuticals, ceramics, cloth.
-
- Width(mm)
- 134
-
- Length(mm)
- 134
-
- Height(mm)
- 270
-
- Power(V)
- Single-phase 100
-
- Processing Capacity
- 150ml
-
- Accessories
- Fine Grinding Cover, Brush
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·25,000 rpm ultra-high speed rotation and 700W powerful motor power can instantly crush hard to soft dry materials such as crude drugs, grains, medicinal herbs, minerals, ceramics, wood chips, cloth, etc.
·Even sugar-coated tablets and tablets with coating films can be finely pulverized together with the film.
·The main body is made of sturdy metal, the container is made of rust-resistant stainless steel, and the crushing cutter is made of SUS420.
[Applications]
·Ideal for pulverization for making analysis samples and tablet pulverization for dispensing.
Specifications of WB-1
-
- Product Model
- Grinder
-
- Rotation Speed(rpm)
- 25000
-
- Weights(g)
- 3600
-
- Trusco Cords
- 390-7741
-
- Characteristics
- Capable of fine crushing through ultra-high speed revolutions of 25,000 rpm and a powerful 700 W motor. For dry materials, instantaneous crushing of hard and soft materials such as pharmaceuticals, ceramics, cloth.
-
- Width(mm)
- 134
-
- Length(mm)
- 134
-
- Height(mm)
- 270
-
- Power(V)
- Single-phase 100
-
- Processing Capacity
- 150ml
-
- Accessories
- Fine Grinding Cover, Brush
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 42,191.47
|
CRUSHING/MIXING/POWDERING
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Can be finely pulverized with its super high speed rotation of 25000rpm and its powerful 700W motor power.
●If dried, crush it instantaneously from rigid to soft materials such as herbal medicine, ceramics and cloth.Specification
●Rotation Speed(rpm):25000
●W x D x H(mm):134 x 134 x 270
●Power(V):Single Phase 100
●Processing Capacity: 150mlAccessories
●Fine Powder Grinding Lid
●Brush
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?