(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AL-15B |
AL-20B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Summary | Trusco Cords | Weights | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 6,111.83 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ALM-150 | 370-9604 | 420g | 1 pc. | ||
฿ 6,613.98 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ALM-200 | 370-9639 | 550g | 1 pc. |
Ideal for pulverizing and grinding small amounts of organic and inorganic material in both a dry and wet state. For the ALM-150.
Part Number |
---|
AL-15B |
AL-20B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Summary | Trusco Cords | Weights | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 6,111.83 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ALM-150 | 370-9604 | 420g | 1 pc. | ||
฿ 6,613.98 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ALM-200 | 370-9639 | 550g | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?