(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AL-15 |
AL-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Summary | Trusco Cords | Weights | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 12,576.22 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ALM-150 | 370-9591 | 1.4kg | 1 pc. | ||
฿ 26,566.94 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ALM-200 | 370-9621 | 3.5kg | 1 pc. |
A removable type that makes it easy to take out the sample material for cleaning. For the ALM-150.
Part Number |
---|
AL-15 |
AL-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Summary | Trusco Cords | Weights | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 12,576.22 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ALM-150 | 370-9591 | 1.4kg | 1 pc. | ||
฿ 26,566.94 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ALM-200 | 370-9621 | 3.5kg | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?