(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Automatic Mortar (140·150·200 mm)

Automatic Mortar (140·150·200 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 126,506.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ALM-200
ALM-200DX
AMM-140D
ANM-150
ANM-200
ANM-200DX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Summary Trusco Cords Weights Amount Of Content

฿ 167,686.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Alumina Mortar 200 mm 463-3610 20kg 1 unit

฿ 201,666.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Dual use for 150/200 mm alumina mortar 463-3628 21kg 1 unit

฿ 263,662.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Agate Mortar 140 mm 463-3644 16kg 1 unit

฿ 126,506.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Porcelain Mortar 150 mm 463-3661 17kg 1 unit

฿ 149,903.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Porcelain Mortar 200 mm 463-3679 19kg 1 unit

฿ 174,128.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) For Use with 150 and 200 mm Porcelain Mortar 463-3687 21kg 1 unit

Basic Specifications

  • Product Model
    Grinder
  • Product Specification
    Mill
  • Width(mm)
    210
  • Length(mm)
    350
  • Height(mm)
    600~775
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    46/41
  • Characteristics
    The mortar and pestle are both rotated backwards by the respective motors to enable powerful pulverizing and kneading. The mortar can be removed by itself to enable simple sample removal and cleaning. Slow rotation and low pressure achieve the same results as grinding by hand. Ideal for pulverizing and kneading small amounts of dried and wet inorganic or organic samples.
  • Number of Rotations (Pestle)
    100/120rpm
  • Number of Rotations (Mortar)
    6/7rpm(50/60Hz)
  • Accessories
    Pestle, Mortar, Spatula, Adapter
  • Amount Of Content
    1 unit

Product Description

The pestle and mortar use their individual motors to rotate in opposite directions for powerful pulverization and kneading work. The mortar can be easily removed, making it easy to remove the sample material and clean. The low speed rotation and low pressing force provide an equivalent effect to hand grinding. Suitable for pulverizing and grinding small amounts of organic and inorganic material in both a dry and wet state.

Part Number
ALM-200
ALM-200DX
AMM-140D
ANM-150
ANM-200
ANM-200DX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Summary Trusco Cords Weights Amount Of Content

฿ 167,686.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Alumina Mortar 200 mm 463-3610 20kg 1 unit

฿ 201,666.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Dual use for 150/200 mm alumina mortar 463-3628 21kg 1 unit

฿ 263,662.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Agate Mortar 140 mm 463-3644 16kg 1 unit

฿ 126,506.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Porcelain Mortar 150 mm 463-3661 17kg 1 unit

฿ 149,903.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Porcelain Mortar 200 mm 463-3679 19kg 1 unit

฿ 174,128.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) For Use with 150 and 200 mm Porcelain Mortar 463-3687 21kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1