(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AL-143P |
AS-143P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Summary | Trusco Cords | Weights | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 34,877.41 ฿ 28,571.57 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ANS-143PL | 370-9582 | 4kg | 1 pc. | ||
฿ 66,842.54 ฿ 51,308.33 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ANS-143PS | 370-9736 | 8kg | 1 pc. |
Ideal for pulverizing relatively large sample materials. For the ANS-143PL High Speed Stamp Mill.
Part Number |
---|
AL-143P |
AS-143P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Summary | Trusco Cords | Weights | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 34,877.41 ฿ 28,571.57 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ANS-143PL | 370-9582 | 4kg | 1 pc. | ||
฿ 66,842.54 ฿ 51,308.33 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | ANS-143PS | 370-9736 | 8kg | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?