(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ANS-143PL |
ANS-143PS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Trusco Cords | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 187,439.00 ฿ 138,479.93 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | Alumina Set | 463-3695 | 1 unit | ||
฿ 224,928.00 ฿ 166,176.81 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | Stainless Steel Set | 463-3709 | 1 unit |
The strength of the impact applied to the sample material can be changed as needed by adjusting the strength of the spring.
Part Number |
---|
ANS-143PL |
ANS-143PS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Trusco Cords | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 187,439.00 ฿ 138,479.93 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | Alumina Set | 463-3695 | 1 unit | ||
฿ 224,928.00 ฿ 166,176.81 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | Stainless Steel Set | 463-3709 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?