(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dancing Mill

Dancing Mill

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ALM-90DM

  • Product Model
    Grinder
  • Rotation Speed(rpm)
    22/18
  • Product Specification
    Mill
  • Width(mm)
    250
  • Length(mm)
    170
  • Height(mm)
    418~478
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    51/47(50/60Hz)
  • Trusco Cords
    463-3636
  • Characteristics
    Due to the characteristic movement of this machine, it is possible to perform crushing and mashing at the same time.
  • Stroke Count
    120/98spm
  • Weights
    14.5kg
  • Accessories
    Pestle, Mortar, Spatula, Adapter
  • Amount Of Content
    1 unit
Part Number
ALM-90DM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 106,069.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Grinder
  • Rotation Speed(rpm)
    22/18
  • Product Specification
    Mill
  • Width(mm)
    250
  • Length(mm)
    170
  • Height(mm)
    418~478
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    51/47(50/60Hz)
  • Trusco Cords
    463-3636
  • Characteristics
    Due to the characteristic movement of this machine, it is possible to perform crushing and mashing at the same time.
  • Stroke Count
    120/98spm
  • Weights
    14.5kg
  • Accessories
    Pestle, Mortar, Spatula, Adapter
  • Amount Of Content
    1 unit

Product Description

The characteristic operation of this device allows for simultaneous pulverizing and mashing of materials.

Specifications of ALM-90DM

  • Product Model
    Grinder
  • Rotation Speed(rpm)
    22/18
  • Product Specification
    Mill
  • Width(mm)
    250
  • Length(mm)
    170
  • Height(mm)
    418~478
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    51/47(50/60Hz)
  • Trusco Cords
    463-3636
  • Characteristics
    Due to the characteristic movement of this machine, it is possible to perform crushing and mashing at the same time.
  • Stroke Count
    120/98spm
  • Weights
    14.5kg
  • Accessories
    Pestle, Mortar, Spatula, Adapter
  • Amount Of Content
    1 unit
Part Number
ALM-90DM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 106,069.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1