(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antibacterial Measurement Cup for Hot Water

Antibacterial Measurement Cup for Hot Water

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,109.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K02600000430
K02600000440
K02600000450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Scale Line Interval
(ml)
Outside Diameter
(mm)
Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 1,109.00

METAL CONTAINERS 1 Piece(s) 1 Day(s) 200 50 78 53 393-6147 73 1 pc.

฿ 1,561.00

METAL CONTAINERS 1 Piece(s) 1 Day(s) 500 100 108 67 393-6155 128 1 pc.

฿ 1,958.00

METAL CONTAINERS 1 Piece(s) 1 Day(s) 1000 200 135 83 393-6163 232 1 pc.

Basic Specifications

  • Product Model
    Cup
  • Materials
    Stainless
  • Characteristics
    The material itself has an anti-bacterial nature. Safe based on the utilization of the ion effect action of copper. An easy-to-hold long handle for easy measurement.
  • Specifications
    With handle
  • Amount Of Content
    1 pc.

Product Description

The materials themselves are antibacterial. The action of the copper ions helps ensure safety. The long and easy to hold handle makes it easy to perform measurements.

Part Number
K02600000430
K02600000440
K02600000450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Scale Line Interval
(ml)
Outside Diameter
(mm)
Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 1,109.00

METAL CONTAINERS 1 Piece(s) 1 Day(s) 200 50 78 53 393-6147 73 1 pc.

฿ 1,561.00

METAL CONTAINERS 1 Piece(s) 1 Day(s) 500 100 108 67 393-6155 128 1 pc.

฿ 1,958.00

METAL CONTAINERS 1 Piece(s) 1 Day(s) 1000 200 135 83 393-6163 232 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It has antibacterial properties on the materials itself.

Materials

●Antibacterial Stainless Steel(SUS304(contains copper))