(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Bacterial Cup

Anti-Bacterial Cup

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of K02700000860

  • Product Model
    Cup
  • Capacity
    330
  • Materials
    Stainless
  • Scale Line Interval(ml)
    -
  • Outside Diameter(mm)
    75
  • Height(mm)
    80
  • Trusco Cords
    393-6244
  • Characteristics
    The material itself has an anti-bacterial nature. Safe based on the utilization of the ion effect action of copper.
  • Specifications
    With handle
  • Weights(g)
    140
  • Amount Of Content
    1 pc.
Part Number
K02700000860
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 770.00

METAL CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Cup
  • Capacity
    330
  • Materials
    Stainless
  • Scale Line Interval(ml)
    -
  • Outside Diameter(mm)
    75
  • Height(mm)
    80
  • Trusco Cords
    393-6244
  • Characteristics
    The material itself has an anti-bacterial nature. Safe based on the utilization of the ion effect action of copper.
  • Specifications
    With handle
  • Weights(g)
    140
  • Amount Of Content
    1 pc.

Product Description

The materials themselves are antibacterial. The action of the copper ions helps ensure safety.

Specifications of K02700000860

  • Product Model
    Cup
  • Capacity
    330
  • Materials
    Stainless
  • Scale Line Interval(ml)
    -
  • Outside Diameter(mm)
    75
  • Height(mm)
    80
  • Trusco Cords
    393-6244
  • Characteristics
    The material itself has an anti-bacterial nature. Safe based on the utilization of the ion effect action of copper.
  • Specifications
    With handle
  • Weights(g)
    140
  • Amount Of Content
    1 pc.
Part Number
K02700000860
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 770.00

METAL CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1