(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
H4900C |
H4900CT |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Cords | Weights (g/bag) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,687.44 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 390-7708 | 21 | 1 Bag (100 pcs) | ||
฿ 428.39 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 365-9992 | 3 | 1 Bag (10 pcs) |
A cap for preventing the leakage of samples in syringes.
Part Number |
---|
H4900C |
H4900CT |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Cords | Weights (g/bag) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,687.44 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 390-7708 | 21 | 1 Bag (100 pcs) | ||
฿ 428.39 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 365-9992 | 3 | 1 Bag (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?