(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dispensing Burette Nozzle (Nozzle Length 80 mm X 18G)

Dispensing Burette Nozzle (Nozzle Length 80 mm X 18G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of H4900N

  • Product Model
    Needle
  • Length(mm)
    90
  • Trusco Cords
    354-5822
  • Specifications
    Can be used for both luer tips and lure locks.
  • Specifications 2
    Compatible Syringe: HENKE All Plastic Syringe
  • Material (Nozzle Area)
    Stainless Steel (SUS304)
  • Material (Joint Area)
    Polypropylene (PP)
  • Weights(g/bag)
    6
  • Amount Of Content
    1 Bag (10 pcs.)
Part Number
H4900N
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,353.34

DISPENSER/PIPET/SYRINGE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Bag (10 pcs.)

Basic Specifications

  • Product Model
    Needle
  • Length(mm)
    90
  • Trusco Cords
    354-5822
  • Specifications
    Can be used for both luer tips and lure locks.
  • Specifications 2
    Compatible Syringe: HENKE All Plastic Syringe
  • Material (Nozzle Area)
    Stainless Steel (SUS304)
  • Material (Joint Area)
    Polypropylene (PP)
  • Weights(g/bag)
    6
  • Amount Of Content
    1 Bag (10 pcs.)

Specifications of H4900N

  • Product Model
    Needle
  • Length(mm)
    90
  • Trusco Cords
    354-5822
  • Specifications
    Can be used for both luer tips and lure locks.
  • Specifications 2
    Compatible Syringe: HENKE All Plastic Syringe
  • Material (Nozzle Area)
    Stainless Steel (SUS304)
  • Material (Joint Area)
    Polypropylene (PP)
  • Weights(g/bag)
    6
  • Amount Of Content
    1 Bag (10 pcs.)
Part Number
H4900N
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,353.34

DISPENSER/PIPET/SYRINGE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be connected to all HENKE plastic syringe to support fine dispensing.

Specification

●Total Length(mm):98
●Q'ty Per Bag(piece):10
●SPQ(bag):5
●Lure chip tip, lure lock are shared.
●Compatible Syringe: HENKE Made All Plastic Syringe

Materials

●Nozzle: Stainless Steel(SUS304)
●Joint Part: Polypropylene(PP)