- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of H-320
-
- Product Type
- Desiccators
-
- Desiccator Type
- Desiccant / Dehumidifying Agent Type
-
- External Dimensions(mm)
- 345×300×540
-
- Frontage(mm)
- 345
-
- Length(mm)
- 300
-
- Height(mm)
- 540
-
- Shelf(Pieces)
- 3
-
- Trusco Cords
- 459-9853
-
- Characteristics
- This is a standard type desiccator. Insert silica gel (desiccant) to prevent oxidation of parts, etc. Replacing the air with nitrogen (N2) gas discharges all of the humidity from the container, enabling storage of precision parts (hydrophobic parts, etc.)(anti-oxidation, anti-rust effects). Gas can be replaced by attaching an optional gas replacement valve (sold separately). Each level can support up to 3 kg.
-
- Compatible Desiccant
- Silica Gel
-
- Materials of Main Body
- Transparent Acrylic
-
- Accessories
- Shelf x 3, Silica Gel Dish x 1
-
- Weights(g)
- 6000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 9,164.33
|
DESICCATOR
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Desiccators
-
- Desiccator Type
- Desiccant / Dehumidifying Agent Type
-
- External Dimensions(mm)
- 345×300×540
-
- Frontage(mm)
- 345
-
- Length(mm)
- 300
-
- Height(mm)
- 540
-
- Shelf(Pieces)
- 3
-
- Trusco Cords
- 459-9853
-
- Characteristics
- This is a standard type desiccator. Insert silica gel (desiccant) to prevent oxidation of parts, etc. Replacing the air with nitrogen (N2) gas discharges all of the humidity from the container, enabling storage of precision parts (hydrophobic parts, etc.)(anti-oxidation, anti-rust effects). Gas can be replaced by attaching an optional gas replacement valve (sold separately). Each level can support up to 3 kg.
-
- Compatible Desiccant
- Silica Gel
-
- Materials of Main Body
- Transparent Acrylic
-
- Accessories
- Shelf x 3, Silica Gel Dish x 1
-
- Weights(g)
- 6000
-
- Amount Of Content
- 1 unit
Product Description
A standard type desiccator. Oxidation of parts, etc. is prevented by putting in silica gel (desiccant). Humidity inside the chamber can be discharged by replacing nitrogen (N2) gas for storing precision parts (hygrophobic parts) (antioxidant/rust-proofing effect).
Specifications of H-320
-
- Product Type
- Desiccators
-
- Desiccator Type
- Desiccant / Dehumidifying Agent Type
-
- External Dimensions(mm)
- 345×300×540
-
- Frontage(mm)
- 345
-
- Length(mm)
- 300
-
- Height(mm)
- 540
-
- Shelf(Pieces)
- 3
-
- Trusco Cords
- 459-9853
-
- Characteristics
- This is a standard type desiccator. Insert silica gel (desiccant) to prevent oxidation of parts, etc. Replacing the air with nitrogen (N2) gas discharges all of the humidity from the container, enabling storage of precision parts (hydrophobic parts, etc.)(anti-oxidation, anti-rust effects). Gas can be replaced by attaching an optional gas replacement valve (sold separately). Each level can support up to 3 kg.
-
- Compatible Desiccant
- Silica Gel
-
- Materials of Main Body
- Transparent Acrylic
-
- Accessories
- Shelf x 3, Silica Gel Dish x 1
-
- Weights(g)
- 6000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 9,164.33
|
DESICCATOR
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Put silica gel(desiccant) to prevent oxidation of parts etc.
●Nitrogen(N2) by replacing the gas, humidity inside the cabinet can be discharged and precision parts(aerobic parts) etc can be stored.(antioxidant/anticorrosive effect)Specification
●Color:Clear/Transparent
●W x D x H(mm):345 x 300 x 540
●Number of Shelf Board(sheet):3
●Compatible Desiccant: Silica GelMaterials
●Transparent AcrylicAccessories
●Shelf board x 3, Silica Gel Plate x 1
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?