- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of AF-01
-
- Product Model
- Desktop Draft
-
- Power(V)
- AC100
-
- Air Flow (50 / 60Hz)(m3/min)
- 4.4/5.1
-
- Materials
- Polyvinyl chloride, aluminum extrusion
-
- Trusco Cords
- 459-9730
-
- Characteristics
- Equipped with a Carbon filter and used chemical-resistant PVC for the resin part. The door can be raised or lowered at a pitch of 50 mm.
-
- Exhaust Device
- Exhaust Duct Hose 3 m, Ventilation Fan
-
- Weights(g)
- 25000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 87,000.00
฿ 66,024.30
|
FUME HOOD
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Desktop Draft
-
- Power(V)
- AC100
-
- Air Flow (50 / 60Hz)(m3/min)
- 4.4/5.1
-
- Materials
- Polyvinyl chloride, aluminum extrusion
-
- Trusco Cords
- 459-9730
-
- Characteristics
- Equipped with a Carbon filter and used chemical-resistant PVC for the resin part. The door can be raised or lowered at a pitch of 50 mm.
-
- Exhaust Device
- Exhaust Duct Hose 3 m, Ventilation Fan
-
- Weights(g)
- 25000
-
- Amount Of Content
- 1 unit
Product Description
Equipped with an activated carbon filter. Resin portion uses PVC with excellent chemical resistance. The door can be lifted or lowered in increments of 50 mm.
Specifications of AF-01
-
- Product Model
- Desktop Draft
-
- Power(V)
- AC100
-
- Air Flow (50 / 60Hz)(m3/min)
- 4.4/5.1
-
- Materials
- Polyvinyl chloride, aluminum extrusion
-
- Trusco Cords
- 459-9730
-
- Characteristics
- Equipped with a Carbon filter and used chemical-resistant PVC for the resin part. The door can be raised or lowered at a pitch of 50 mm.
-
- Exhaust Device
- Exhaust Duct Hose 3 m, Ventilation Fan
-
- Weights(g)
- 25000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 87,000.00
฿ 66,024.30
|
FUME HOOD
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?