(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Draft FDS

Simple Draft FDS

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of FDS-1

  • Product Model
    Desktop Draft
  • Power(V)
    AC100
  • Air Flow (50 / 60Hz)(m3/min)
    2.3/2.6
  • Materials
    Vinyl Chloride
  • Trusco Cords
    459-9837
  • Characteristics
    It is a compact and lightweight tabletop draft.
  • Effective Inner Dimension
    490×390×390mm
  • Exhaust Device
    Exhaust Duct Hose 3 m, Ventilation Fan
  • Weights(g)
    10000
  • Amount Of Content
    1 unit
Part Number
FDS-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 55,300.00

฿ 45,036.32

FUME HOOD 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Desktop Draft
  • Power(V)
    AC100
  • Air Flow (50 / 60Hz)(m3/min)
    2.3/2.6
  • Materials
    Vinyl Chloride
  • Trusco Cords
    459-9837
  • Characteristics
    It is a compact and lightweight tabletop draft.
  • Effective Inner Dimension
    490×390×390mm
  • Exhaust Device
    Exhaust Duct Hose 3 m, Ventilation Fan
  • Weights(g)
    10000
  • Amount Of Content
    1 unit

Product Description

[Features]
·Compact and lightweight benchtop draft
·Effective inside dimensions: 490 × 390 × 390 mm

Specifications of FDS-1

  • Product Model
    Desktop Draft
  • Power(V)
    AC100
  • Air Flow (50 / 60Hz)(m3/min)
    2.3/2.6
  • Materials
    Vinyl Chloride
  • Trusco Cords
    459-9837
  • Characteristics
    It is a compact and lightweight tabletop draft.
  • Effective Inner Dimension
    490×390×390mm
  • Exhaust Device
    Exhaust Duct Hose 3 m, Ventilation Fan
  • Weights(g)
    10000
  • Amount Of Content
    1 unit
Part Number
FDS-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 55,300.00

฿ 45,036.32

FUME HOOD 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a compact and lightweight tabletop draft.

Specification

●Displacement Air Volume(m3/min)(50/60Hz):2.3/2.6
●Power(V):AC100
●SPQ(piece):1
●Effective Inside Dimension: 490 x 390 x 390mm

Materials

●PVC

Accessories

●Exhaust Duct Hose 3m, Exhaust Fan