(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glove Box with Pass Box 620X480X480

Glove Box with Pass Box 620X480X480

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GRB-3

  • Product Model
    Glove Box
  • Trusco Cords
    459-9845
  • Characteristics
    This product can be used easily when working under inert conditions and when handling air-sensitive materials.
  • Applications
    Great for mixing reagents, assembling precision items, etc.
  • Pass Box
    150×150×150mm
  • Accessories
    Gloves 1 Pair / Gas Replacement Valve 2 Pieces
  • Weights(g)
    25000
  • Quantity
    1 unit
Part Number
GRB-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 51,100.00

฿ 40,190.15

GLOVE BOX 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Glove Box
  • Trusco Cords
    459-9845
  • Characteristics
    This product can be used easily when working under inert conditions and when handling air-sensitive materials.
  • Applications
    Great for mixing reagents, assembling precision items, etc.
  • Pass Box
    150×150×150mm
  • Accessories
    Gloves 1 Pair / Gas Replacement Valve 2 Pieces
  • Weights(g)
    25000
  • Quantity
    1 unit

Product Description

Can be easily used for working under an inactive state, such as when handling substances that are sensitive to air. Formulation of reagents, assembly of precision parts, etc.

Specifications of GRB-3

  • Product Model
    Glove Box
  • Trusco Cords
    459-9845
  • Characteristics
    This product can be used easily when working under inert conditions and when handling air-sensitive materials.
  • Applications
    Great for mixing reagents, assembling precision items, etc.
  • Pass Box
    150×150×150mm
  • Accessories
    Gloves 1 Pair / Gas Replacement Valve 2 Pieces
  • Weights(g)
    25000
  • Quantity
    1 unit
Part Number
GRB-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 51,100.00

฿ 40,190.15

GLOVE BOX 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to use when working under inactive situations air such as when handling sensitive substances.

Specification

●Materials:Acrylics
●SPQ(piece):1
●With Pass Box
●Pass Box Dimensions: 150 x 150 x 150mm

Accessories

●Gloves 1 Pair/Gas Replacement Cock 2 Pieces