(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Resistant Lab Bench KemSurf Top Plate

Chemical Resistant Lab Bench KemSurf Top Plate

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 50,035.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AEWK-1275 SALE
AEWK-1575 SALE
AEWK-1875 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel (mm) open space x depth x thickness
(mm)
Frontage
(mm)
Trusco Code Mass
(g)
Quantity

฿ 50,035.00

฿ 46,032.20

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×750×45 1200 279-5396 41000 1 unit

฿ 55,416.00

฿ 50,982.72

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×750×45 1500 279-5400 48500 1 unit

฿ 66,111.00

฿ 57,020.74

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1800×750×45 1800 279-5418 56000 1 unit

Basic Specifications

  • Product Type
    Laboratory Table
  • Uniform Load Capacity(kg/unit)
    200
  • Depth(mm)
    750
  • Height(mm)
    770〜850
  • Features
    Heat resistance is high, at 200°C. Also features outstanding chemical resistance. Surface hardness is high, and will not easily scratch. 9H in the pencil test. Features outstanding wear resistance as well, and has a scratch-resistant structure. Paper honeycomb has been used for the core material, thus achieving both hardness and lighter weight.
  • Material (top plate)
    KemSurf (Flush Structure)
  • Material (Main Body)
    Iron (SPHC, SPCC)
  • Paint
    Melamine Baked Finish
  • Color
    The top panel is black, and the main body is dark gray.
  • Quantity
    1 unit

Product Description

Heat resistance is as high as 200°C and also has excellent chemical resistance. Surface hardness is high, and will not easily scratch. 9H according to a pencil test. Features outstanding wear resistance as well, and has a scratch-resistant structure. Paper honeycomb has been used for the core material, thus achieving both strength and lighter weight.

Part Number
AEWK-1275 SALE
AEWK-1575 SALE
AEWK-1875 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel (mm) open space x depth x thickness
(mm)
Frontage
(mm)
Trusco Code Mass
(g)
Quantity

฿ 50,035.00

฿ 46,032.20

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×750×45 1200 279-5396 41000 1 unit

฿ 55,416.00

฿ 50,982.72

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×750×45 1500 279-5400 48500 1 unit

฿ 66,111.00

฿ 57,020.74

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1800×750×45 1800 279-5418 56000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Heat resistance is as high performance as 200°C and it is also excellent in chemical resistance.
●Surface hardness is high and scratch resistant specification. 9H in the pencil test. Also excellent in wear resistance, and it is hard to scratch.
●Paper h

Specification

●Equal Load Capacity(kg):200
●Color: Black Top Board, Dark Gray Body

Materials

●Top Board: Chemsurf(flash structure) 
●Main Body: Iron(SPHC, SPCC)
●Coating: Melamine Baked Coating