(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Tank Sink with Drain SUS430

One-Tank Sink with Drain SUS430

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,635.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSMI-094L SALE
BSMI-094R SALE
BSMI-104L SALE
BSMI-104R SALE
BSMI-124L SALE
BSMI-124R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Frontage
(mm)
Inner Tank Dimension / Frontage
(mm)
Drain Location Trusco Cords Weights
(g)
Amount Of Content

฿ 22,635.96

฿ 18,360.03

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 900 410 Left Side 465-5401 19000 1 unit

฿ 22,635.96

฿ 18,360.03

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 900 410 Right Side 465-5419 19000 1 unit

฿ 26,279.82

฿ 21,050.14

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1000×450×800 1000 460 Left Side 465-5427 24000 1 unit

฿ 26,279.82

฿ 21,050.14

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1000×450×800 1000 460 Right Side 465-5435 24000 1 unit

฿ 29,435.53

฿ 23,710.32

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 1200 560 Left Side 465-5443 26000 1 unit

฿ 29,435.53

฿ 23,710.32

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 1200 560 Right Side 465-5451 26000 1 unit

Basic Specifications

  • Product Type
    Sink
  • Caster
    None
  • Sink number
    1 Tank
  • Length(mm)
    450
  • Height(mm)
    800
  • Inner Tank Dimension / Length(mm)
    320
  • Inner Tank Dimension / Height(mm)
    200
  • Back Guard Dimension / Length(mm)
    50
  • Back Guard Dimension / Height(mm)
    100
  • Characteristics
    The corner part is rounded for safety and easy cleaning.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Large Type (180 mm)
  • Overflow
    Available
  • Accessories
    Drain hose
  • Amount Of Content
    1 unit

Product Description

A sink with a drainer that has curved corners for easy cleaning and improved safety.
[Features]
·Rounded finishing in which the top front surface and back guard edge parts are processed in a curve.
·Designed for safety and easy to clean.
·Pipe legs and adjusters are made of stainless steel (SUS304).
·Robust and does not easily rust, and safety and durability have been drastically improved.
[Applications]
·Ideal for cleaning utensils, etc.

Part Number
BSMI-094L SALE
BSMI-094R SALE
BSMI-104L SALE
BSMI-104R SALE
BSMI-124L SALE
BSMI-124R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Frontage
(mm)
Inner Tank Dimension / Frontage
(mm)
Drain Location Trusco Cords Weights
(g)
Amount Of Content

฿ 22,635.96

฿ 18,360.03

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 900 410 Left Side 465-5401 19000 1 unit

฿ 22,635.96

฿ 18,360.03

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 900 410 Right Side 465-5419 19000 1 unit

฿ 26,279.82

฿ 21,050.14

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1000×450×800 1000 460 Left Side 465-5427 24000 1 unit

฿ 26,279.82

฿ 21,050.14

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1000×450×800 1000 460 Right Side 465-5435 24000 1 unit

฿ 29,435.53

฿ 23,710.32

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 1200 560 Left Side 465-5443 26000 1 unit

฿ 29,435.53

฿ 23,710.32

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 1200 560 Right Side 465-5451 26000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1