(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single tank sink SUS430 (Drainage trap with large 180 mm garbage basket and drain hose)

Single tank sink SUS430 (Drainage trap with large 180 mm garbage basket and drain hose)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BSI-066

  • Product Type
    Sink
  • Size(mm)
    600×600×800
  • Caster
    None
  • Sink number
    1 Tank
  • Frontage(mm)
    600
  • Length(mm)
    600
  • Height(mm)
    800
  • Inner Tank Dimension / Frontage(mm)
    520
  • Inner Tank Dimension / Length(mm)
    460
  • Inner Tank Dimension / Height(mm)
    200
  • Back Guard Dimension / Length(mm)
    60
  • Back Guard Dimension / Height(mm)
    150
  • Trusco Cords
    465-5362
  • Weights(g)
    24400
  • Characteristics
    It has a rounded finish made by forming the top front panel and the edge part of the back guard into a curve. We have made it safer and also easier to clean. The pipe legs and the adjuster are made of stainless steel (SUS304). It does not rust easily and is sturdy. It has dramatically improved safety and durability.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Large Type (180 mm)
  • Overflow
    Available
  • Accessories
    Drain hose
  • Amount Of Content
    1 unit
Part Number
BSI-066 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Frontage
(mm)
Length
(mm)
Inner Tank Dimension / Frontage
(mm)
Inner Tank Dimension / Length
(mm)
Back Guard Dimension / Length
(mm)
Back Guard Dimension / Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 24,184.57

฿ 19,040.51

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600×600×800 600 600 520 460 60 150 465-5362 24400 1 unit

Basic Specifications

  • Product Type
    Sink
  • Caster
    None
  • Sink number
    1 Tank
  • Height(mm)
    800
  • Inner Tank Dimension / Height(mm)
    200
  • Characteristics
    It has a rounded finish made by forming the top front panel and the edge part of the back guard into a curve. We have made it safer and also easier to clean. The pipe legs and the adjuster are made of stainless steel (SUS304). It does not rust easily and is sturdy. It has dramatically improved safety and durability.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Large Type (180 mm)
  • Overflow
    Available
  • Accessories
    Drain hose
  • Amount Of Content
    1 unit

Product Description

A sink that can be used as a laboratory table in which the corners are rounded in a curve, cleaning is easy and safety is improved.
[Features]
·Rounded finishing in which the top front surface and back guard edge parts are processed in a curve.
·Designed for safety and easy to clean.
·Pipe legs and adjusters are made of stainless steel (SUS305).
·Robust and does not easily rust, and safety and durability have been drastically improved.
[Applications]
·Washing of equipment and hands.

Specifications of BSI-066

  • Product Type
    Sink
  • Size(mm)
    600×600×800
  • Caster
    None
  • Sink number
    1 Tank
  • Frontage(mm)
    600
  • Length(mm)
    600
  • Height(mm)
    800
  • Inner Tank Dimension / Frontage(mm)
    520
  • Inner Tank Dimension / Length(mm)
    460
  • Inner Tank Dimension / Height(mm)
    200
  • Back Guard Dimension / Length(mm)
    60
  • Back Guard Dimension / Height(mm)
    150
  • Trusco Cords
    465-5362
  • Weights(g)
    24400
  • Characteristics
    It has a rounded finish made by forming the top front panel and the edge part of the back guard into a curve. We have made it safer and also easier to clean. The pipe legs and the adjuster are made of stainless steel (SUS304). It does not rust easily and is sturdy. It has dramatically improved safety and durability.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Large Type (180 mm)
  • Overflow
    Available
  • Accessories
    Drain hose
  • Amount Of Content
    1 unit
Part Number
BSI-066 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Frontage
(mm)
Length
(mm)
Inner Tank Dimension / Frontage
(mm)
Inner Tank Dimension / Length
(mm)
Back Guard Dimension / Length
(mm)
Back Guard Dimension / Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 24,184.57

฿ 19,040.51

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600×600×800 600 600 520 460 60 150 465-5362 24400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1