(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Tank Draining Sink SUS430

One-Tank Draining Sink SUS430

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,166.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HPM1-1200L SALE
HPM1-1200R SALE
HPM1-1500L SALE
HPM1-1500R SALE
HPM1-900L SALE
HPM1-900R SALE
KPM1-1200L SALE
KPM1-1200R SALE
KPM1-750-R SALE
KPM1-750L SALE
KPM1-900L
KPM1-900R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage x Width x Height
(mm)
Inner Tank Dimension: Frontage
(mm)
Inner Tank Dimension: Length
(mm)
Inner Tank Dimension: Height
(mm)
Back Guard Dimension: Length
(mm)
Trusco Cords Weights
(kg)
Drain Location Quantity

฿ 30,738.68

฿ 26,767.24

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×600×800 520 480 220 40 455-1974 30 Right Side 1 unit

฿ 30,738.68

฿ 26,767.24

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×600×800 520 480 220 40 455-1982 30 Left Side 1 unit

฿ 51,264.87

฿ 47,107.29

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×600×800 710 490 230 40 455-1991 35 Right Side 1 unit

฿ 51,264.87

฿ 47,107.29

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×600×800 710 490 230 40 455-2008 35 Left Side 1 unit

฿ 25,048.15

฿ 22,646.03

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×600×800 520 480 220 40 455-2016 19 Right Side 1 unit

฿ 25,048.15

฿ 22,646.03

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×600×800 520 480 220 40 455-2024 19 Left Side 1 unit

฿ 24,417.63

฿ 21,492.40

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 530 370 220 25 455-2539 22 Right Side 1 unit

฿ 24,417.63

฿ 21,492.40

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 530 370 220 25 455-2547 22 Left Side 1 unit

฿ 16,166.82

฿ 14,344.82

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×450×800 400 375 220 25 455-2563 14 Left Side 1 unit

฿ 16,166.82

฿ 14,344.82

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×450×800 400 375 220 25 455-2555 14 Right Side 1 unit

฿ 17,544.45

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 400 375 220 25 455-2571 17 Right Side 1 unit

฿ 17,544.45

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 400 375 220 25 455-2580 17 Left Side 1 unit

Basic Specifications

  • Product Type
    Sink
  • Caster
    Yes
  • Sink number
    1 Tank
  • Back Guard Dimension: Height(mm)
    90
  • Characteristics
    A stainless steel sink for full-fledged business use.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    Available
  • Accessories
    Bellows Single Hose
  • Quantity
    1 unit

Product Description

[Features]
·With level adjuster, hose, and drain trap
·Left tank, Right tank

Part Number
HPM1-1200L SALE
HPM1-1200R SALE
HPM1-1500L SALE
HPM1-1500R SALE
HPM1-900L SALE
HPM1-900R SALE
KPM1-1200L SALE
KPM1-1200R SALE
KPM1-750-R SALE
KPM1-750L SALE
KPM1-900L
KPM1-900R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage x Width x Height
(mm)
Inner Tank Dimension: Frontage
(mm)
Inner Tank Dimension: Length
(mm)
Inner Tank Dimension: Height
(mm)
Back Guard Dimension: Length
(mm)
Trusco Cords Weights
(kg)
Drain Location Quantity

฿ 30,738.68

฿ 26,767.24

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×600×800 520 480 220 40 455-1974 30 Right Side 1 unit

฿ 30,738.68

฿ 26,767.24

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×600×800 520 480 220 40 455-1982 30 Left Side 1 unit

฿ 51,264.87

฿ 47,107.29

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×600×800 710 490 230 40 455-1991 35 Right Side 1 unit

฿ 51,264.87

฿ 47,107.29

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×600×800 710 490 230 40 455-2008 35 Left Side 1 unit

฿ 25,048.15

฿ 22,646.03

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×600×800 520 480 220 40 455-2016 19 Right Side 1 unit

฿ 25,048.15

฿ 22,646.03

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×600×800 520 480 220 40 455-2024 19 Left Side 1 unit

฿ 24,417.63

฿ 21,492.40

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 530 370 220 25 455-2539 22 Right Side 1 unit

฿ 24,417.63

฿ 21,492.40

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 530 370 220 25 455-2547 22 Left Side 1 unit

฿ 16,166.82

฿ 14,344.82

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×450×800 400 375 220 25 455-2563 14 Left Side 1 unit

฿ 16,166.82

฿ 14,344.82

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×450×800 400 375 220 25 455-2555 14 Right Side 1 unit

฿ 17,544.45

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 400 375 220 25 455-2571 17 Right Side 1 unit

฿ 17,544.45

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 400 375 220 25 455-2580 17 Left Side 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1