(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1 tank sink (SUS430) with overflow

1 tank sink (SUS430) with overflow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EKPM1-1000R

  • Product Type
    Sink
  • Frontage x Width x Height(mm)
    1000×460×750
  • Caster
    None
  • Sink number
    1 Tank
  • Inner Tank Dimension: Frontage(mm)
    530
  • Inner Tank Dimension: Length(mm)
    375
  • Inner Tank Dimension: Height(mm)
    130
  • Back Guard Dimension: Length(mm)
    25
  • Back Guard Dimension: Height(mm)
    90
  • Trusco Cords
    455-1834
  • Weights(kg)
    11
  • Characteristics
    A portable, compact, simple type sink. Easy to use and simple assembly without using screws or tools.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    NA
  • Accessories
    Flexible Drainage Hose 700 mm
  • Drain Location
    Right Side
  • Quantity
    1 unit
Part Number
EKPM1-1000R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage x Width x Height
(mm)
Trusco Cords Weights
(kg)
Quantity

฿ 13,335.85

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1000×460×750 455-1834 11 1 unit

Basic Specifications

  • Product Type
    Sink
  • Caster
    None
  • Sink number
    1 Tank
  • Inner Tank Dimension: Frontage(mm)
    530
  • Inner Tank Dimension: Length(mm)
    375
  • Inner Tank Dimension: Height(mm)
    130
  • Back Guard Dimension: Length(mm)
    25
  • Back Guard Dimension: Height(mm)
    90
  • Characteristics
    A portable, compact, simple type sink. Easy to use and simple assembly without using screws or tools.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    NA
  • Accessories
    Flexible Drainage Hose 700 mm
  • Drain Location
    Right Side
  • Quantity
    1 unit

Product Description

A portable, compact and simple type sink. Can be easily used after an easy assembly of just fitting the pieces together that does not require any screws or tools.

Specifications of EKPM1-1000R

  • Product Type
    Sink
  • Frontage x Width x Height(mm)
    1000×460×750
  • Caster
    None
  • Sink number
    1 Tank
  • Inner Tank Dimension: Frontage(mm)
    530
  • Inner Tank Dimension: Length(mm)
    375
  • Inner Tank Dimension: Height(mm)
    130
  • Back Guard Dimension: Length(mm)
    25
  • Back Guard Dimension: Height(mm)
    90
  • Trusco Cords
    455-1834
  • Weights(kg)
    11
  • Characteristics
    A portable, compact, simple type sink. Easy to use and simple assembly without using screws or tools.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    NA
  • Accessories
    Flexible Drainage Hose 700 mm
  • Drain Location
    Right Side
  • Quantity
    1 unit
Part Number
EKPM1-1000R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage x Width x Height
(mm)
Trusco Cords Weights
(kg)
Quantity

฿ 13,335.85

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1000×460×750 455-1834 11 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1